Quick Search

Ford F750.4X2

Ford F750.4X2

Price
$59,000
Year
2007
Working hours
41,211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandFord F750.4X2
Categoryon highway trucks
Serial Number3FRXF75U47V426571
Unit Number7V426571
Catalog Number4875553
Year2007
Hours41,211 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax59,000 USD
Tax-
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • Yes
  • 33,000 lb GVWR
  • Good
  • Good
  • Good
  • Good
  • GoodSurface rust underside, saddle straps look ok yet
  • Good
  • GoodLengthened at rear, typical surface rust
  • FairCab paint good, frame and truck bed surface rust, typical
  • Good
  • Good
safety items
200
  • Yes8/2012
  • Good
  • Good
gauges, operator station, console
1500
  • YesInoperable
  • GoodNot tested, cold out
  • GoodPower take off with throttle control for hydraulic crane
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPower door windows
  • Good
  • Good
  • Good
  • GoodAir suspension drivers seat, bottom vinyl few minor cigarette spots
  • Good
  • Good
engine
800
  • Red
  • C7 Cat diesel
  • Good
  • Normal
  • YesSlight normal
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good1 rear center clearance light inoperable
  • Good
  • Good
transmission
700
  • No
  • No
  • Good
  • Good
  • Good
  • GoodNot road tested
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good80-90 % brake lining remaining on rear drive axle
  • Good
  • Good
  • Good
hydraulics
500
  • Good
  • GoodNo noticeable leaks
  • Good
  • GoodDid not operate National crane
  • GoodHydraulic oil low
final drives
300
  • No
  • Good
  • Good
  • GoodAluminum
comments, misc. repairs, general remarks
  • N80A National Crane boom, s/n 33558, has books for crane, told all in good operational condition
  • Has trailer hookup with electric and air lines for brakes
truck body
300
  • GoodHeavier surface rust underside, none noticeable rusted through
  • Good8’ x 15’6” deck, steel plated floor, head ache rack bent forward slight, has pockets for side boards
  • GoodHas heavier surface rust on toolbox
tires
  • Tread depths in 1/32” readings of, front- 17, 17, rear- 27,26,26,26.
  • 11R22.5
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering