Quick Search

Chevrolet 5500

Chevrolet 5500

Price
$89,000
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandChevrolet 5500
Categoryon highway trucks
Serial Number1HTKHPVKH249662
Unit Number249662
Catalog Number4914893
Year2020
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax89,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • No
  • No
  • Clean straight truck
  • Good
  • GoodSlightly bent under tow hooks
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStraight
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
  • Good
gauges, operator station, console
1500
  • YesWorking
  • GoodBlows cold
  • Good
  • Good
  • Good
  • Good
  • GoodEMS warning lights working
  • Good
  • GoodGauges working
  • GoodGlass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • GoodOdometer shows 6577 miles
  • GoodPower driver seat
  • Good
  • GoodWorking
engine
400
  • Orange, clean
  • Operated in normal range
  • Normal
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodStarts and runs good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • YesWorking
  • All lighting on truck working
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • Lot drive only
  • Allison automatic
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
400
  • Service and parking brake working good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Like new
  • Swenson hydraulic operated spreader, and 8ft blade
truck body
510
  • Good
  • Good
  • Good
  • Good20in steel sides, with 12in side boards
  • FairHas dented in tailgate, customer has new tailgate to be painted and installed
  • GoodUnderbody box
tires
  • 225/70-R19
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontContinental (HDR)95NoNoNo
Left RearContinental (HDR)95NoNoNo
Right FrontContinental (HDR)95NoNoNo
Right RearContinental (HDR)95NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering