Caterpillar CT660S VAC

Caterpillar CT660S VAC

Price
279,506 USD
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660S VAC
Categoryon highway trucks
Serial NumberTEJ00222
Unit NumberT15-065
Catalog NumberCU4399170
Manufacturing Year2016
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$ 279,506
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Additional InformationPLEASE CALL FOR UNIT LOCATION
VAC TRUCK, 13L, 6 SPD AUTO, GREY, 1847700 / MNNVT, SLOPED FLOOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • GoodALUMINUM TANK
  • Good
  • Good
  • Good
  • Good
  • GoodSTRAIGHT
safety items
  • Yes10/18
  • Yes
  • Yes
  • GoodWORKING
  • GoodWORKING
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGAUGES WORKING
  • Good
  • Good
  • Good
  • GoodWORKING READS 7093 MILES
  • GoodHEATED AIR RIDE SUSPANSION SEAT
  • Good
  • Good
engine
  • RED
  • POWERED BY 475hp CAT C13, 6-CYLINDER TURBO DIESEL
  • OPERATES IN NORMAL RANGE
  • NORMAL
  • No
  • No
  • YesON VALVE COVER
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD
  • Good
cooling system
  • YesCOOLANT LEAK AT WATER MANIFOLD AT RIGHT FROM ENGINE AREA
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • ALL FLOOD, SIGNAL AND WARNING LIGHTS WORKING
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • CAT CX31, CAT AUTOMATIC TRANSMISSION
  • No
  • Good
  • Good
  • Good
  • GoodOPERATED THROUGH SPEEDS
  • Good
  • Good
  • Good
steering
  • Good
  • GoodDUAL STEERING BOX
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • GoodSINGLE SERVICE PEDAL
  • GoodDRY AIR BRAKES
final drives
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
  • Vin=3HTJKTKT2GN716412
tires
  • No
  • LIFT AXLE TIRES ~95%
  • FRONTS=425/65-22.5. REARS 11R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterGoodyear (G177)90NoNoNo
Left FrontGoodyear (G296)90NoNoNo
Left RearGoodyear (G177)90NoNoNo
Right CenterGoodyear (G177)90NoNoNo
Right FrontGoodyear (G296)90NoNoNo
Right RearGoodyear (G177)90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone