Currently 12008 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
dump trucks
x
Brand
Shacman
x
5 Search results for "Current filter"
Displaying: 1 - 5 Sort by: 
Shacman F3000 20M3 6X42021
Antananarivo

See Details
Shacman H3000 10M3 4X22021
Antananarivo
1 h

See Details
Shacman H3000 10M3 4X22021
Antananarivo
1 h

See Details
Shacman F3000 20M3 6X42021
Antananarivo
1 h

See Details
Shacman H3000 10M3 4X22021
Antananarivo
1 h

See Details

Shacman dump trucks

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.