Currently 18064 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
247 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT 725WW, 435,0002021
9901 Ringhaver Drive, FL
2,513 h

See Details
Freightliner DUMP 10 YD, 194,0002024
Salt Lake City, UT
2,758 h

See Details
MultiQuip WT 500 TR, 8,2002023
Salt Lake City, UT
1 h

See Details
Kenworth T880, 247,0002018
Boise, ID
21,787 h Conditionsam fm radiolightingair conditionerepa labelfire extinguisher

See Details
Freightliner WT4000 A, 160,0002021
Salt Lake City, UT
5,526 h

See Details
Freightliner BUSINESSCLASSM2, 68,2862017
Henderson, NV
3,468 h Conditions

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
1,073 h

See Details
Peterbilt WT5000, 225,0002022
Jacksonville, FL
9,026 h

See Details
CAT WATER 40002015
Edinburgh, TX
22,091 hair conditionerhose reel

See Details
Log LOADER TRAILER, 26,9612015
Brewer, ME
1 h

See Details
TOWMASTER T-12DT, 7,2002018
Kansas City, MO
1 h

See Details
MISCELLANEOUS MFGRS TR RAMP 12, 6,0002005
Moab, UT

See Details
Great Dane DOCK TRAILER, 40,0002006
Dilley, TX
axle type - dualbrakes - airfloor type - woodhitch, 5th wheelrear door type - roll up

See Details
CAT WATER 40002015
Edinburgh, TX
4,924 hproduct linkair conditionerhose reel

See Details
CAT WATER 40002016
Corpus Christi, TX
2,457 hhose reelfront spray systemrear spray systemon highway

See Details
MultiQuip WT 500 TR, 8,2002023
Cedar City, UT

See Details
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
5 ham fm radiolightingfire extinguisherbed capacity - 5 ydon road

See Details
Ford / New Holland DUMP 6 YD, 106,0002021
Cedar City, UT
4,594 h

See Details
Kenworth WT4000 A, 172,0002023
Salt Lake City, UT
6,457 h

See Details
MISCELLANEOUS MFGRS TRLR DMP10, 7,0002021
Merced, CA

See Details
Freightliner WT4000 A, 168,3502022
Salt Lake City, UT
9,655 h

See Details
Valew WT 12K TNK, 70,0002022
Moab, UT

See Details
Trail King (OBSOLETE) TK80RG, 25,9001990
Shakopee, MN
Conditions

See Details
CAT 740B WT, 375,0002014
Stockton, CA
11,501 hspray system, reartank - 8,000 gallonropsair conditionerepa label

See Details
Show more results

Transport