Quick Search

Mitsubishi GP30N5 HO

Mitsubishi GP30N5 HO

Year
2018
Working hours
5,874 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
ON
Basic information
BrandMitsubishi GP30N5 HO
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT13G02310
Unit NumberLM015453
Catalog Number10103300
Year2018
Hours5,874 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax30,840 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Additional information186.5" MFH 85.5" OAL Triplex Mast
AMBER STROBE LIGHT
Capacity: 6000lbs
DRAWBAR PIN
HANG ON SIDESHIFTER
Protection 90 Days / 500 Hours Whichever Comes First
STD PNEUMATIC TIRES
STEERING WHEEL KNOB
SUSPENSION SEAT
UNDERBELLY SCREEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering