Quick Search

Mitsubishi 2C5000

Mitsubishi 2C5000

Year
2017
Working hours
8,188 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Kitchener, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandMitsubishi 2C5000
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT9043918
Unit NumberLM014815
Catalog Number10077919
Year2017
Hours8,188 h
CountryCanada
LocationKITCHENER, Canada
Pricing
Price Excluding Tax25,333 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information188" MAST
3 SECTION VALVE
48" FORKS
83.5" OAL
AMBER STROBE LIGHT
INTEGRAL SIDESHIFT
Non Marking Drive and Steer Tires
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering