Quick Search

CAT LIFT TRUCKS GP55N

CAT LIFT TRUCKS GP55N

Year
2019
Working hours
1,414 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT LIFT TRUCKS GP55N
CategoryMisc Forklifts
Serial NumberAT33C90391
Unit NumberL124510
Catalog Number10110355
Year2019
Hours1,414 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax68,440 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Transmission - Two SpeedTransmission - Two Speed
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Additional information189" MFH / 94.0" OALH / 46.0" FFH Triplex
3 SECTION VALVE
4.5L Inline 6 Cylinder Engine
71" Wide Carriage (72" wide across LBR)
71" WIDE CLASS IV HANG-ON SIDESHIFTER
AMBER STROBE LIGHT
FORKS 48"
Inside Rear View Mirror
LIFT CAPACITY: 12000LBS
Operator Convenience Tray With Clipboard Holder
PREMIUM CABIN
Protection 90 Days / 500 hours
Rear LED Stop/Tail/Back-up Combination Lights
STANDARD LOAD BACKREST
Two Forward LED Working Lights - OHG Mounted
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering