Quick Search

CAT LIFT TRUCKS GP40N1 QUA

CAT LIFT TRUCKS GP40N1 QUA

Year
2018
Working hours
4,762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS GP40N1 QUA
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT4010995
Unit NumberLQ204571
Catalog Number10115175
Year2018
Hours4,762 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax52,377 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Additional information3 SECTION VALVE
AMBER STROBE LIGHT
CABIN
CAPACITY: 8000LBS
DRAWBAR PIN
DUAL ELEMENT AIR CLEANER
Dust Proof Axle and Hydraulic Kits
FORKS 42"
Protection 90 Days / 500 Hours
QUAD MAST 273" MFH /85" OAL
REAR VIEW MIRROR
UNDERBELLY SCREEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering