Quick Search

CAT LIFT TRUCKS GC55KPRH-L

CAT LIFT TRUCKS GC55KPRH-L

Year
2015
Working hours
11,630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS GC55KPRH-L
CategoryMisc Forklifts
Serial NumberAT88B00276
Unit NumberLQ178407
Catalog Number10045337
Year2015
Hours11,630 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax36,565 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional informationAMBER STROBE LIGHT
DUAL ELEMENT AIR CLEANER
LIFT CAPACITY: 12000LBS
MAST TRIPLEX 189" / 92.5" / 44.5"
Protection 90 JOURS / 500 HEURES
SMOOTH NON MARKING DRIVE TIRES
SWING DOWN LP BRACKET
VALVE INFORMATION UPON REQUEST
WIDE STANCE DRIVE TIRES
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 90 JOURS / 500 HEURES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering