Quick Search

CAT LIFT TRUCKS 2C6000-LIN

CAT LIFT TRUCKS 2C6000-LIN

Year
2019
Working hours
5,411 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
Basic information
BrandCAT LIFT TRUCKS 2C6000-LIN
CategoryMisc Forklifts
Serial NumberAT83F43280
Unit NumberLM016447
Catalog Number10045334
Year2019
Hours5,411 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax28,817 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information186.0'' MFH / 83.5'' OAL / 35.0" FFH Triplex Mast
3 SECTION VALVE
48" FORKS
6000LB CAPACITY
AMBER STROBE LIGHT
INTEGRAL SIDESHIFTER
LOAD BACKREST 48"
NON MARKING LUGGED DRIVE TIRES
Non Marking Smooth Steer Tires
Protection 500 hours/ 90 days
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 500 hours/ 90 days
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering