Quick Search

CAT LIFT TRUCKS 2C5000

CAT LIFT TRUCKS 2C5000

Year
2017
Working hours
6,092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandCAT LIFT TRUCKS 2C5000
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT9044674
Unit NumberLM015193
Catalog Number10119852
Year2017
Hours6,092 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax24,875 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Tire Type - CushionTire Type - Cushion
Additional information4-SECTION VALVE W/4 LEVERS
AMBER STROBE LIGHT
Capacity : 5000lbs
DRAWBAR PIN
FORKS 48"
PREMIUM WORKING LIGHTS
Protection 90 Days / 500 Hours Whichever Comes First
REAR BLUE SPOTLIGHT
REAR GRAB BAR WITH HORN BUTTON
Triplex Mast 188"MFH/ 83.5"OAL/35"FFH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering