Toyota 7FGU35

Toyota 7FGU35

Price
37,677 USD
Year
2013
Working hours
820 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandToyota 7FGU35
Categoryforklifts
Serial Number72503
Unit NumberX130169
Catalog NumberCU4380206
Manufacturing Year2013
Hours820 h
CountryUnited States
LocationPA
Pricing
Price Excluding Tax$ 37,677
Tax-
Price Including Tax-
Features
Additional Information8000 lb TOYOTA FORKLIFT *Pricing and availability subject to change. Additional features may be available. Contact Cleveland Brothers Cat for more details.

FULL SUSPENSION SEAT
LIFT CAPACITY 8000LB
MAST HEIGHT 187"
PROPANE/GASOLINE FUEL
REAR ASSIST WITH HORN BUTTON
REAR COMBO LIGHTS
SIDE SHIFTER
TILT STEERING COLOMN
FORKS 54"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone