Quick Search

CAT P6000-GLE

CAT P6000-GLE

Year
2015
Working hours
4,084 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Tukwila, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT P6000-GLE
N C MACHINERY CO.
CategoryLPG trucks
Serial NumberAT13F41003
Unit Number14V05622
Catalog Number2380648
Year2015
Hours4,084 h
CountryUnited States
LocationTUKWILA, United States
Pricing
Price Excluding Tax13,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PNEUMATIC TIRESPNEUMATIC TIRES
Additional information12 MONTH/2000HR FULL COVERAGE
17.4 GAL.
2 FORWARD LED WORK LIGHTS
24 MONTH/4000HR POWERTRAIN
24MO/ULTD HRS-36 MO/6000 HRS
39.5" WIDE INTEGRAL
4 SECTION VALVE W/LEVERS
48" HIGH, INCL WITH MAST
48"L X 4.9"W X 1.8" THICK
6 DEG FWD/6 DEG BACK
84" TO TOP OHG
ALUMINUM, HORIZ. VOLUME 43.5#
AMBER STROBE LIGHT MTD BELOW OHG
CATERPILLAR YELLOW
CONVENIENCE TRAY W/CLIPBRD HLDR
DUAL FUEL
DUAL FUNCTION-TRIPLEX MAST
DUAL-ACTION PARKING BRAKE HANDLE
ELEC. FINGERTIP DIR. CONTROL
ELECTRONIC BACKUP ALARM
ELONGATED GRAB BAR
FOLD-DOWN FULL SUSPENSION-VINYL
GROUND SPEED CONTROL
HOOK TYPE, ITA CLASS III
INCL. TRANNY INTERLOCK IND.,
ITA CLASS III, HIGH VIS TRIPLEX
LIGHTS
LOAD-BEARING CLAMP LEVER LOCKOUT
MAST & AUX. HYDRAULIC LOCKOUT
MFH 186.0" OAL 85.5" FFH 37.0"
Online Owner's Manual
OPEN STEP W/ANTI SLIP PLATE
PARKING BRAKE WARNING
PDS:PRESENCE DETECTION SYSTEM
POWERTRAIN
REAR COMBO LED STOP/TAIL/BACKUP
RUBBER FLOOR MAT
SEAT BELT REMINDER
SEPARATE BRAKE & INCHING PEDALS
SERVICE INDICATOR PACKAGE
SINGLE SOLID SOFT RIDE 28X9-15
SOLID SOFT RIDE-6.5X10
STEERING WHEEL KNOB
SWING DOWN LPG TANK BRACKET
TILT STEERING COLUMN
UNLEADED FUEL TANK CAPACITY:
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering