Quick Search

Caterpillar LIFT TRUCKS 2P7000-GLE

Caterpillar LIFT TRUCKS 2P7000-GLE

Price
On Request
Year
2014
Working hours
7,180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Maquinas Diesel SA de CV
Chihuahua
+52 8184002083
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar LIFT TRUCKS 2P7000-GLE
MADISA
Categoryforklifts
Serial NumberAT13F90118
Unit NumberM21282
Catalog Number4662955
Year2014
Hours7,180 h
CountryMexico
LocationChihuahua
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
ENGINE TYPE - GASENGINE TYPE - GAS
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
241
  • Falta volante
  • Good
  • FairDaños por uso
  • PoorDaños y desgaste por uso.
  • FairDaños por uso
  • Fair
  • Good
  • Fair
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
300
  • Good
  • Good
  • Good
engine
  • Falta ECM, PALANCA, VOLANTE.
cooling system
110
  • Good
  • FairNo fugas. Funcionales. Desgaste por uso.
transmission
010
  • Fair
steering
200
  • No
  • Good
  • Good
hydraulics
020
  • FairElementos sin fugas, funcionales y operando. Desgaste normal por uso.
  • Fair
comments, misc. repairs, general remarks
  • 3 valvulas. Capacidad 7000 lb
  • Funciona solamente a gas.
  • EN REPARACION.
tires
  • 40% delanteros, 80 % traseros
  • Llantas solidas
  • 28x9x15 delantero. 6.5x10 Trasero
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoNoNo
Tire SizeNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering