Caterpillar P6000-GLE

Caterpillar P6000-GLE

Price
39,300 USD
Year
2013
Working hours
994 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar P6000-GLE
N C MACHINERY CO.
Categoryforklifts
Serial NumberAT13F33229
Unit Number13V01620
Catalog NumberCU2150652
Manufacturing Year2013
Hours994 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$ 39,300
Tax-
Price Including Tax-
Features
Accessories
PNEUMATIC TIRESPNEUMATIC TIRES
Additional Information17.4 GAL.
2 FORWARD LED WORK LIGHTS
24MO/ULTD HRS-36 MO/6000 HRS
39.5" WIDE INTEGRAL
4-SECT.W/FINGERTIP CNTRL ARMREST
48" HIGH, INCL WITH MAST
48"L X 4.9"W X 1.8" THICK
6 DEG FWD/6 DEG BACK
ALUMINUM, HORIZ. VOLUME 43.5#
CATERPILLAR YELLOW
CONVENIENCE TRAY W/CLIPBRD HLDR
DUAL FUEL
DUAL FUNCTION-TRIPLEX MAST
DUAL-ACTION PARKING BRAKE HANDLE
ELEC. FINGERTIP DIR. CONTROL
ELECTRONIC BACKUP ALARM
ELONGATED GRAB BAR
FOLD-DOWN FULL SUSPENSION-VINYL
GROUND SPEED CONTROL
HOOK TYPE, ITA CLASS III
INCL. TRANNY INTERLOCK IND.,
ITA CLASS III, HIGH VIS TRIPLEX
LIGHTS
MAST & AUX. HYDRAULIC LOCKOUT
MFH 186.0" OAL 85.5" FFH 37.0"
MOUNTED ABOVE OVERHEAD GUARD
OPEN STEP W/ANTI SLIP PLATE
PARKING BRAKE WARNING
PDS:PRESENCE DETECTION SYSTEM
POWERTRAIN
REAR COMBO LED STOP/TAIL/BACKUP
RUBBER FLOOR MAT
SEAT BELT REMINDER
SEPARATE BRAKE & INCHING PEDALS
SERVICE INDICATOR PACKAGE
SINGLE SOLID SOFT RIDE 28X9-15
SOLID SOFT RIDE-6.5X10
STANDARD
STEERING WHEEL KNOB
SWING DOWN LPG TANK BRACKET
TILT STEERING COLUMN
UNLEADED FUEL TANK CAPACITY:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone