Quick Search

Caterpillar GC55K6-LE

Caterpillar GC55K6-LE

Price
$50,000
Year
2017
Working hours
9,203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Maquinas Diesel SA de CV
Tlalnepantla De Baz
+52 8184002083
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar GC55K6-LE
Categoryforklifts
Serial NumberAT88B10039
Unit NumberP010754
Catalog Number4678699
Year2017
Hours9,203 h
CountryMexico
LocationTlalnepantla De Baz
Pricing
Price Excluding Tax50,000 USD
Tax-
Price Including Tax-
Details
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
ENGINE TYPE - GASENGINE TYPE - GAS
BACK-UP ALARMBACK-UP ALARM
TWO SPEED TRANSMISSIONTWO SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
CUSHION TIRESCUSHION TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
311
  • Yes
  • Yes
  • SALPICADERAS GOLPEADAS.
  • Good
  • PoorGOLPES Y DESPINTADO
  • FairCONTRAPESO RASPADO
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
310
  • No
  • No
  • No
  • Good
  • Good
  • FairASIENTO CON CORTE LATERAL
  • Good
cooling system
100
  • GoodCORREAS MAL AJUSTADAS
steering
  • Yes
  • No
hydraulics
010
  • MAGUERAS CENTRALES DE ASTIL CON CORTES Y DESPRENDIMIENTO DE FORRO.
  • FairMAGUERAS CUARTEADAS DE FORRO
attachments / work tools
  • No
  • ADITAMENTO ROLL CLAMP CON ID C007565
comments, misc. repairs, general remarks
  • EQUIPO EN REVISION PARA CONDICIONES OPTIMAS.
  • TANQUE DE GAS GOLPEADO Y CON FUGA.
  • LAGRIMEO DE ACEITE ENTRE MOTOR Y CAJA.
tires
  • 90 %
  • GOLPE EN RIN DELTERO DERECHO
  • DELANTERAS DE 22 x 12 x 16 Y TRACERAS 18 x 8 x 12.1
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerELASTIC90NoNoNo
Tire SizeCONTINENTAL90NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering