Caterpillar FGC15N4-LE

Caterpillar FGC15N4-LE

Price
21,000 USD
Year
2018
Working hours
597 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar FGC15N4-LE
Categoryforklifts
Serial NumberAF81F41322
Unit NumberP014279
Catalog NumberCU4667602
Manufacturing Year2018
Hours597 h
CountryMexico
LocationSan Nicolás De Las Garza
Pricing
Price Excluding Tax21,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
BEACONBEACON
FORKSFORKS
ENGINE TYPE - GASENGINE TYPE - GAS
BACK-UP ALARMBACK-UP ALARM
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
Additional informationCARRIAGE, SIDE SHIFT
Features
Accessories
BEACONBEACON
FORKSFORKS
ENGINE TYPE - GASENGINE TYPE - GAS
BACK-UP ALARMBACK-UP ALARM
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
Additional informationCARRIAGE, SIDE SHIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • GoodCon ligeros rayones en pintura.
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • GoodEspejos en buenas condiciones.
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodAsiento estándar.
  • Good
engine
  • 1/4 de nivel de combustible.
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
steering
  • Yes
hydraulics
  • Good
  • Good
attachments / work tools
  • Yes42 in
tires
  • 75%
  • delantera 18 x 6 x 12.125 y trasera de 14 x 5 x 10
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerIndustrialNoYesYes
Tire SizeIndustrialNoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MADISASee InventoryWebsiteSelect contact
Carlos Galan
Mexico
Telephone:+52 8184002083
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone