Quick Search

Mitsubishi FBC30N2 NM

Mitsubishi FBC30N2 NM

Year
2016
Working hours
11,133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
ON
Basic information
BrandMitsubishi FBC30N2 NM
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberAFB3150162
Unit NumberLM014426
Catalog Number10118836
Year2016
Hours11,133 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax10,089 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Tire Type - CushionTire Type - Cushion
Engine Type - ElectricEngine Type - Electric
Additional information186" MFH / 83.5" OALH / 35.0" FFH TRIPLEX
3 SECTION VALVE
AMBER STROBE LIGHT
Capacity : 6000lbs
HANG ON SIDESHIFTER
Lugged Non Marking Drive Tires
Protection 90 Days / 500 Hours
REAR VIEW MIRROR KIT
SMOOTH NON MARKING STEER TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering