Quick Search

Jungheinrich ETR335DA

Jungheinrich ETR335DA

Year
2018
Working hours
6,831 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandJungheinrich ETR335DA
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number82823579
Unit NumberLM015485
Catalog Number10120505
Year2018
Hours6,831 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax24,115 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Tire TypeTire Type
Additional information212" MFH / 95" OALH / 47" FFH Triplex Mast
3 500 lb. 36 Volt Pantograph Deep Reach
33" BASELEG OPENING
AMBER STROBE LIGHT
COLD STORAGE CONDITIONING FOR FREEZER
Forks 1.4"X3.9"X42" HOOK PALLET
FORWARD STEERING
INTEGRAL SIDESHIFTER - HOOK CARRIAGE 2" (50MM) EA
Protection 90 Days / 500 Hours Whichever Comes First
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering