Quick Search

Jungheinrich EKS314A

Jungheinrich EKS314A

Year
2021
Working hours
187 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
ON
Basic information
BrandJungheinrich EKS314A
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number82842406
Unit NumberLQ600141
Catalog Number10120508
Year2021
Hours187 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax38,841 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information3,000 LB 24V HIGH LEVEL ORDER PICKER
42.0" Operator Compartment Width
42.0" Overall Base Leg Width
Adjustable Forks 42"X4"X2"
Battery Compartment 14.25" Front To Back
Blue Light Floor Spot Drive Direction
Lanyard Shock Absorbing
Polyurethane Load Wheels and Smooth Drive Press on
Protection 90 Days / 500 Hours Whichever Comes First
RF Scanner Holder
Static Discharge Device
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering