Quick Search

Jungheinrich EJE120

Jungheinrich EJE120

Year
2017
Working hours
870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Ottawa, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandJungheinrich EJE120
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number98169827
Unit NumberLM015023
Catalog Number10120235
Year2017
Hours870 h
CountryCanada
LocationOTTAWA, Canada
Pricing
Price Excluding Tax4,629 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine Type - ElectricEngine Type - Electric
Additional information24V / 150 AH INDUSTRIAL BATTERY
4 500 lb. Capacity Walkie with Nominal 48" X 27" Forks
Polyurethane Wheels
Protection Sold As-Is / Where Is / No Warranty
ProTracLink Stablity Casters
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering