Quick Search

Jungheinrich EJC216B

Jungheinrich EJC216B

Year
2021
Working hours
30 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandJungheinrich EJC216B
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number90634416
Unit NumberLM017734
Catalog Number10120509
Year2021
Hours30 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax16,041 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine Type - ElectricEngine Type - Electric
Additional information180" MFH / 80" OAL
3,500 LB. CAPACITY 24V
48" HIGH LOAD BACKREST
ADJUSTABLE BASELEG OPENING
FORKS 3.9" X 1.6" X 41.5"
Protection No Warranty / Sold As Is
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering