Quick Search

Jungheinrich ECR327A

Jungheinrich ECR327A

Year
2016
Working hours
2,411 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandJungheinrich ECR327A
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number82801525
Unit NumberL121140
Catalog Number10120497
Year2016
Hours2,411 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax7,340 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine Type - ElectricEngine Type - Electric
Additional information48" (1219 MM) LOAD BACKREST FIXED
6 000 lb. Capacity End Rider with 48" X 27" Short Forks
FREEZER PROTECTION PKG
KNEE PADS ON DRIVE UNIT COMPARTMENT COVER
PLATFORM W/SUSPENDED COMFORT FLOOR PAD
Protection No Warranty / Sold As Is
PROTRACLINK STABILITY CASTERS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering