Caterpillar LIFT TRUCKS NR4000_MC

Caterpillar LIFT TRUCKS NR4000_MC

Price
5,700 USD
Year
2005
Working hours
2999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS NR4000_MC
NMC
CategoryElectric Forklifts
Serial Number5NR3512707
Unit NumberEQN111192
Catalog NumberCU4530260
Manufacturing Year2005
Hours2999 h
CountryUnited States
LocationDes Moines, IA
Pricing
Price Excluding Tax5,700 USD
Tax USD
Price Including Tax USD
Details
Additional InformationMAST 300" MFH / 131" OALH / 96" FFH
LIFT HEIGHT INDICATOR
16" BATTERY COMPARTMENT
FORWARD STEERING
SIDE SHIFTER 2" EACH WAY
33" BASELEG OPENING
LIFT HEIGHT PRE-SELECT WITH INDICATOR
ALARM FOR REVERSE TRAVEL
4000# SINGLE REACH
18-125-13 BATTERY USED C & D
Features
Additional InformationMAST 300" MFH / 131" OALH / 96" FFH
LIFT HEIGHT INDICATOR
16" BATTERY COMPARTMENT
FORWARD STEERING
SIDE SHIFTER 2" EACH WAY
33" BASELEG OPENING
LIFT HEIGHT PRE-SELECT WITH INDICATOR
ALARM FOR REVERSE TRAVEL
4000# SINGLE REACH
18-125-13 BATTERY USED C & D
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 x2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone