Caterpillar MITSUBISHI 2ET4000

Caterpillar MITSUBISHI 2ET4000

Price
16,900 USD
Year
2013
Working hours
10433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI 2ET4000
HOLT OF CALIFORNIA
CategoryElectric Forklifts
Serial NumberFN458105
Unit NumberGW13-39
Catalog NumberCU4398859
Manufacturing Year2013
Hours10433 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 16,900
Tax-
Price Including Tax-
Features
Additional Information4000# CHASSIS 3WHEEL ELECTRIC,
216/93/68" FFT MAST,
S/S 38.6" WIDE HANG ON,
SINGLE FUNCTION INHOSE,
1.6 X 3.9 X 43" FORKS,
BATT EXTRACT W/SNAP-FIT,
SOLID PNEU ANTI STATIC TIRES,
BRAKE LIGHT,
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone