Quick Search

CAT EP8000

CAT EP8000

Year
2014
Working hours
3,991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT EP8000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN437901
Unit NumberLM013526
Catalog Number10077928
Year2014
Hours3,991 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax34,547 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
BACK-UP ALARMBACK-UP ALARM
Additional information193" MFH / 97" OALH Triplex Mast
4 SECTION VALVE
48" FORKS
8000LBS CAPACITY
FINGERTIP CONTROLS
Forward Working LED
Online Owner's Manual
Protection 90 Days / 500 Hours
Special Offers To be Refurbished. New Paint, tires, parts
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers To be Refurbished. New Paint, tires, parts
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering