Quick Search

CAT LIFT TRUCKS 2EP6500

CAT LIFT TRUCKS 2EP6500

Year
2015
Working hours
6,083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT LIFT TRUCKS 2EP6500
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN485445
Unit NumberLQ179895
Catalog Number10115178
Year2015
Hours6,083 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax35,443 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information*JOYSTICK CONTROLS, ADVANCED
4 SECTION VALVE
AMBER STROBE LIGHT
Blue Floor Spotlight
Forks 47"
LED Front and Reverse Lighting
LIFT CAPACITY: 6500LBS
Mast Cushioning Hydraulic Accumulator
PANORAMIC REAR VIEW MIRROR
Protection 90 Days / 500 Hours
TRIPLEX MAST 185" MFH / 86" OAL / 58" FFH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering