Quick Search

CAT 2EP6500

CAT 2EP6500

Year
2017
Working hours
15,800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Winnipeg, MB
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT 2EP6500
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN545953
Unit NumberL122890
Catalog Number10077943
Year2017
Hours15,800 h
CountryCanada
LocationWINNIPEG, Canada
Pricing
Price Excluding Tax17,877 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
BACK-UP ALARMBACK-UP ALARM
Additional information196"MFH/90"OAL/62"FFH TRIPLEX
4 SECTION VALVE
48" FORKS
AMBER STROBE LIGHT
CABIN PACKAGE # 3
FRWD ACT BLUE SPOTLIGHT
INTEGRAL SIDESHIFT
LIFT CAPACITY: 6500LBS
LOAD WEIGHT DISPLAY
Online Owner's Manual
REVERSE ACTIVATED BLUE SPOTLIGHT
Special Offers Sold As-Is / No Warranty
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Sold As-Is / No Warranty
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering