Quick Search

CAT LIFT TRUCKS 2EP6500

CAT LIFT TRUCKS 2EP6500

Year
2015
Working hours
12,383 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Winnipeg, MB
Basic information
BrandCAT LIFT TRUCKS 2EP6500
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN494028
Unit NumberL120010
Catalog Number10115705
Year2015
Hours12,383 h
CountryCanada
LocationWINNIPEG, Canada
Pricing
Price Excluding Tax11,146 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information196"MFH/90"OAL/62 FFH Triplex Mast
4 SECTION VALVE
AMBER STROBE LIGHT
COMFORT CABIN 3
Forks 47"
LIFT CAPACITY: 6500LBS
LOAD BACKREST 48"
PANORAMIC REAR VIEW MIRROR
Protection Sold AS IS Where IS / No Safety / Wholesale ready
QUICK DISCONNECT COUPLING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering