Quick Search

CAT LIFT TRUCKS 2EP11000

CAT LIFT TRUCKS 2EP11000

Year
2018
Working hours
2,196 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandCAT LIFT TRUCKS 2EP11000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN572147
Unit NumberLQ205493
Catalog Number10118631
Year2018
Hours2,196 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax54,735 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information185.8" MFH / 95.4" OAL Triplex Mast
4 SECTION VALVE
AMBER STROBE LIGHT
Blue Spotlight
Capacity: 11000lbs
HANG ON SIDESHIFTER
JOYSTICK CONTROL
LOAD BACKREST 48"
LOAD WEIGHT DISPLAY
PREMIUM CABIN
Protection 90 Days / 500 Hours Warranty
SUSPENSION CLOTH SEAT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering