Quick Search

CAT 2EP6000

CAT 2EP6000

Year
2019
Working hours
1,332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT 2EP6000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN588809
Unit NumberLM016214
Catalog Number10074398
Year2019
Hours1,332 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax40,127 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
Additional information185" TRI MST / 86" OALH
4 SECTION VALVE
48" FORKS
48" HIGH LOAD BACKREST
6000LB CAPACITY
HOOK ON SIDESHIFTER
Online Owner's Manual
Protection 90 Days / 500 Hours
STROBE LIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering