Quick Search

CAT LIFT TRUCKS EC30LN

CAT LIFT TRUCKS EC30LN

Year
2016
Working hours
9,110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
Basic information
BrandCAT LIFT TRUCKS EC30LN
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberATB3200244
Unit NumberLM018102
Catalog Number10115165
Year2016
Hours9,110 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax18,894 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information186" MFH / 88.0" OALH / 39.5" FFH Triplex Mast
2 FWD/1R LED Work Lights With LED Stop/Tail/Backup
4 SECTION VALVE
AMBER STROBE LIGHT
Capacity: 6000lbs
Forks 47"
FORWARD ACTIVATED BLUE SPOTLIGHT
LIFT CAPACITY: 6500LBS
NON MARKING LUGGED DRIVE TIRES
Non Marking Smooth Steer Tires
Protection 90 Days / 500 Days
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering