Quick Search

CAT LIFT TRUCKS EC30N2

CAT LIFT TRUCKS EC30N2

Year
2018
Working hours
4,040 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
ON
Basic information
BrandCAT LIFT TRUCKS EC30N2
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberATB3151043
Unit NumberLQ207865
Catalog Number10118840
Year2018
Hours4,040 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax29,416 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Back-up AlarmBack-up Alarm
Tire Type - CushionTire Type - Cushion
Engine Type - ElectricEngine Type - Electric
Additional information4 SECTION VALVE
Capacity : 6000lbs
FORKS 42"
LOAD BACKREST 48"
Protection 90 Days / 500 Hours
Triplex Mast 186.0" MFH / 83.5" OAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering