Quick Search

CAT LIFT TRUCKS EC25N2 4V

CAT LIFT TRUCKS EC25N2 4V

Year
2017
Working hours
15,454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandCAT LIFT TRUCKS EC25N2 4V
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberATB3051675
Unit NumberLM015409
Catalog Number10115502
Year2017
Hours15,454 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax8,554 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information4 SECTION VALVE
AMBER STROBE LIGHT
CAPACITY: 5000LBS
Protection Sold AS IS Where IS / No Safety / Wholesale Ready
REAR LED WORKING LIGHT
STEEL SUPPLY LINES
Triplex Mast 188" MFH / 83.5" OAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering