Quick Search

CAT EC25N2

CAT EC25N2

Year
2018
Working hours
6,312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT EC25N2
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberATB3051679
Unit NumberLM015411
Catalog Number10077894
Year2018
Hours6,312 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax21,629 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FIRE EXTINGUISHERFIRE EXTINGUISHER
BACK-UP ALARMBACK-UP ALARM
Additional information188" MFH / 83.5" OALH / 35" FFH TRIPLE MAST
4 SECTION VALVE
48" FORKS
5000LB CAPACITY
AMBER STROBE LIGHT
Blue Spotlight
DRAWBAR PIN
DUAL FUNCTION STEEL SUPPLY LINES
HANG ON SIDESHIFTER
Online Owner's Manual
Protection 90 Days / 500 hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering