Quick Search

Mitsubishi FD35N5-INT

Mitsubishi FD35N5-INT

Year
2018
Working hours
2,791 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandMitsubishi FD35N5-INT
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAF14G50071
Unit NumberLQ206547
Catalog Number10118633
Year2018
Hours2,791 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax41,915 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information187.0" MFH / 90.5" OAL Triplex Mast
3 SECTION VALVE
3.3L Engine
Capacity : 7000lbs
DUAL ELEMENT AIR CLEANER
FORK POSITIONER
FORKS 48'' LONG
INTEGRAL SIDESHIFTER
LOAD BACKREST 48"
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering