Quick Search

CAT LIFT TRUCKS P11000-RD-

CAT LIFT TRUCKS P11000-RD-

Year
2012
Working hours
3,141 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Quebec, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT LIFT TRUCKS P11000-RD-
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT33C50123
Unit NumberLQ052465
Catalog Number10106004
Year2012
Hours3,141 h
CountryCanada
LocationQUEBEC, Canada
Pricing
Price Excluding Tax56,555 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions LevelEmissions Level
Regulatory StatusRegulatory Status
Tier 1 CompliantTier 1 Compliant
LightingLighting
CE PlateCE Plate
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information4 SECTION VALVE
AMBER STROBE LIGHT
CABIN PACKAGE # 3
Capacity : 11000lbs
FORKS 48"
HANG ON SIDESHIFTER
LOAD BACKREST
Protection 90 Days / 500 Hours
Triplex Mast 189" MFH 94" OAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering