Quick Search

CAT LIFT TRUCKS DP70

CAT LIFT TRUCKS DP70

Year
2007
Working hours
13,425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS DP70
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberT20C63654
Unit NumberL12502A
Catalog Number10115181
Year2007
Hours13,425 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax38,387 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information5 SECTION VALVE
CABIN
Capacity: 15500lbs
Cyclone Muffler
Integral Sideshifting Forkpositioner
Protection Sold AS IS Where IS / No Safety / Wholesale Ready
Shaft type Pallet Forks 48"
Simplex Mast 120" MFH/101.5" OAL/7.8" FFH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering