Quick Search

CAT LIFT TRUCKS DP70E

CAT LIFT TRUCKS DP70E

Year
2015
Working hours
9,500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT LIFT TRUCKS DP70E
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT20D10311
Unit NumberLM013942
Catalog Number10114934
Year2015
Hours9,500 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax43,809 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information179" Max Lift / 131" Overall Lowered / 8" Free Lift SIMPLEX MAST
5 Section Valve With Levers
5 Section Valve With Levers
AMBER STROBE LIGHT
DRAWBAR PIN
FRONT AND REAR LED WORKING LIGHTS
Integral Sideshifting Forkpositioner
LARGE CAPACITY ALTERNATOR
Protection Sold As is / Wholesale Ready
REAR LED WORKING LIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering