Currently 18063 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
837 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT LIFT TRUCKS GP40N1-GLE, 26,5002016
San Nicolás De Las Garza
9,540 h

See Details
CAT LIFT TRUCKS DP30NM5-D, 26,9002018
Monclova
5,393 h

See Details
Jungheinrich EFG216K, 25,7002021
Gomez Palacio
1,752 h

See Details
CAT LIFT TRUCKS E3500-AC, 13,0002018
Gomez Palacio
14,356 h

See Details
Jungheinrich ETR 345A, 21,8002020
San Nicolás De Las Garza
3,509 h

See Details
CAT LIFT TRUCKS DP70NM, 88,9002022
Monclova
2,991 h

See Details
Jungheinrich ETR 345, 25,8002022
Gomez Palacio
1,037 h

See Details
CAT MITSUBISHI FG25N5-LE, 24,9002020
Reynosa
3,842 h

See Details
Jungheinrich ETR 345A, 23,4002021
San Nicolás De Las Garza
2,721 h

See Details
Jungheinrich ETR 335DA, 25,4002020
Tlalnepantla De Baz
7,170 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 25,7002021
San Nicolás De Las Garza
5,807 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 38,8002017
Sabinas
15,927 h

See Details
Jungheinrich EJE 120, 4,4002021
San Nicolás De Las Garza
1,271 h

See Details
CAT MITSUBISHI FG30N-LP, 22,3002020
Puebla
12,580 h

See Details
CAT LIFT TRUCKS GP40N1-GLE, 32,4002017
Juárez
3,839 h

See Details
CAT LIFT TRUCKS GP25N5-LE, 25,4002020
San Nicolás De Las Garza
6,473 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 51,2002019
Sabinas
7,949 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 50,5002019
Sabinas
8,599 h

See Details
Jungheinrich EZS570NA, 12,5002018
Toluca
3,075 h

See Details
CAT LIFT TRUCKS 2ET4000-48, 23,9002021
Chihuahua
4,891 h

See Details
CAT MITSUBISHI FG25N5-LE, 21,2002018
Puebla
4,047 h

See Details
CAT LIFT TRUCKS GP40N1-LE, 50,9002022
San Nicolás De Las Garza
5,474 h

See Details
Jungheinrich EJE 120, 4,3002021
San Nicolás De Las Garza
3,009 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 51,5002019
Sabinas
7,019 h

See Details
Show more results

Material Handling