X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24363 machines for sale
Current filter
Category
Material Handling
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Material Handling

Get an email alert when new equipment matching "Current filter" will be added.

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

506 Search results for "Current filter"
1..414243
Displaying: 493 - 504 Sort by:   ads/page
Caterpillar MITSUBISHI FGC40K, 24,500 USDMisc Forklifts
Saltillo, MX
Year: 2016, Working hours: 9946 h
MADISA
, Conditions
Caterpillar LIFT TRUCKS GP15N5-LE, 21,755 USDMisc Forklifts
Juárez, MX
Year: 2017, Working hours: 3 h
MADISA

forkssingle speed transmission, Conditions
Caterpillar LIFT TRUCKS GP45N1-GLE, 38,000 USDforklifts
Cuauhtemoc, MX
Year: 2015, Working hours: 6023 h
MADISA

engine type - gasce plateforkssingle speed transmissionsolid tires, Conditions
Jungheinrich ETR 345A, 17,100 USDElectric Forklifts
Juárez, MX
Year: 2017, Working hours: 1 h
MADISA

fire extinguisherbeaconforksengine type - electriccushion tires, Conditions
Caterpillar MITSUBISHI FGC15N-LE, 4,500 USDforklifts
Juárez, MX
Year: 2013, Working hours: 16243 h
MADISA

engine type - gasforks2 wheel drivesingle speed transmission, Conditions
Caterpillar 2PD5000, 24,900 USDDiesel Forklifts
Durango, MX
Year: 2015, Working hours: 4912 h
MADISA

lightingforksengine type - dieselback-up alarmsolid tires, Conditions
Caterpillar DP40NM1, 28,025 USDMisc Forklifts
Monclova, MX
Year: 2017, Working hours: 5356 h
MADISA
, Conditions
Caterpillar MITSUBISHI FGC45K, 21,000 USDMisc Forklifts
Saltillo, MX
Year: 2016, Working hours: 12496 h
MADISA
, Conditions
Caterpillar MITSUBISHI FGC15N-LE, 7,200 USDMisc Forklifts
Juárez, MX
Year: 2013, Working hours: 12844 h
MADISA

ce plateforks2 wheel drivesingle speed transmission, Conditions
Jungheinrich ETR345A, 11,700 USDMisc Forklifts
Nava, MX
Year: 2015, Working hours: 5018 h
MADISA
, Conditions
Caterpillar MITSUBISHI FGC40K, 20,000 USDMisc Forklifts
Saltillo, MX
Year: 2016, Working hours: 13094 h
MADISA
, Conditions
Jungheinrich EFG 110K, 10,900 USDElectric Forklifts
Juárez, MX
Year: 2011, Working hours: 592 h
MADISA

forks2 wheel driveengine type - electricback-up alarmcushion tires, Conditions
 
Compare products
1..414243