X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24363 machines for sale
Current filter
Category
Material Handling
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Material Handling

Get an email alert when new equipment matching "Current filter" will be added.

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

507 Search results for "Current filter"
1..404142..43
Displaying: 481 - 492 Sort by:   ads/page
Caterpillar 2PD5000-D, 20,000 USDMisc Forklifts
Guatemala, GT
Year: 2014, Working hours: 1450 h
GENTRAC
, Conditions
Caterpillar EP20PNT-AC, 17,000 USDMisc Forklifts
Guatemala, GT
Year: 2014, Working hours: 2500 h
GENTRAC
, Conditions
Caterpillar 2PD5000-D, 16,000 USDMisc Forklifts
Guatemala, GT
Year: 2014, Working hours: 1850 h
GENTRAC
, Conditions
Caterpillar 2PD6000-D, 24,000 USDMisc Forklifts
Guatemala, GT
Year: 2014, Working hours: 5800 h
GENTRAC
, Conditions
Caterpillar EP16NT, 36,500 USDMisc Forklifts
Guatemala, GT
Year: 2013, Working hours: 500 h
GENTRAC
, Conditions
Caterpillar EP20PNT-AC, 16,000 USDMisc Forklifts
Guatemala, GT
Year: 2014, Working hours: 2100 h
GENTRAC
, Conditions
Caterpillar GP25NM3, 16,500 USDMisc Forklifts
Guatemala, GT
Year: 2013, Working hours: 3250 h
GENTRAC
, Conditions
Caterpillar GP25NM3, 24,000 USDMisc Forklifts
Guatemala, GT
Year: 2014, Working hours: 1600 h
GENTRAC
, Conditions
Caterpillar ND3000, 16,500 USDMisc Forklifts
Guatemala, GT
Year: 2010, Working hours: 6400 h
GENTRAC
, Conditions
Caterpillar GP20NM3, 25,000 USDMisc Forklifts
Guatemala, GT
Year: 2014, Working hours: 625 h
GENTRAC
, Conditions
Caterpillar P3000, 15,500 USDMisc Forklifts
Guatemala, GT
Year: 2010, Working hours: 1100 h
GENTRAC
, Conditions
Caterpillar GP20NM, 23,000 USDMisc Forklifts
Guatemala, GT
Year: 2013, Working hours: 2500 h
GENTRAC
, Conditions
 
Compare products
1..404142..43