X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27588 machines for sale
Current filter
Category
Material Handling
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Material Handling

Get an email alert when new equipment matching "Current filter" will be added.

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

549 Search results for "Current filter"
1..394041..46
Displaying: 469 - 480 Sort by:   ads/page
Caterpillar LIFT TRUCKS DP50NM, 26,100 USDDiesel Forklifts
Sabinas, MX
Year: 2016, Working hours: 10845 h
MADISA

forksengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar DP70NM, 47,500 USDDiesel Forklifts
San Nicolás De Las Garza, MX
Year: 2017, Working hours: 12864 h
MADISA

2 wheel driveengine type - dieselback-up alarmtwo speed transmissionsolid tires, Conditions
Caterpillar MITSUBISHI FD30NM5, 20,500 USDDiesel Forklifts
San Nicolás De Las Garza, MX
Year: 2016, Working hours: 6103 h
MADISA

beaconforksengine type - dieselsingle speed transmissionsolid tires, Conditions
Caterpillar LIFT TRUCKS EKS308, 7,200 USDMisc Forklifts
Gomez Palacio, MX
Year: 2012, Working hours: 2532 h
MADISA
, Conditions
Caterpillar GP20CN5-GL, 16,700 USDMisc Forklifts
Gomez Palacio, MX
Year: 2016, Working hours: 4296 h
MADISA
, Conditions
Jungheinrich EKS308, 9,800 USDMisc Forklifts
Gomez Palacio, MX
Year: 2014, Working hours: 7798 h
MADISA
, Conditions
Caterpillar DP50NM1, 26,600 USDDiesel Forklifts
Santa Catarina, MX
Year: 2016, Working hours: 10584 h
MADISA

forksengine type - dieselback-up alarmpneumatic tires, Conditions
Caterpillar FGC40K, 20,000 USDMisc Forklifts
Santa Catarina, MX
Year: 2016, Working hours: 13333 h
MADISA

lightingforksengine type - liquid propanesolid tirescushion tires, Conditions
Caterpillar LIFT TRUCKS DP70, 38,000 USDMisc Forklifts
Saltillo, MX
Year: 2013, Working hours: 6459 h
MADISA
, Conditions
Caterpillar DP25, 11,595 USDDiesel Forklifts
Adelaide, SA, AU
Year: 2009, Working hours: 3354 h
CAVPOWER

engine type - dieselback-up alarmelevated air intakesingle speed transmissionsolid tires, Conditions
Caterpillar DP50, 26,100 USDMisc Forklifts
Santa Catarina, MX
Year: 2016, Working hours: 10522 h
MADISA
, Conditions
Caterpillar DP30NM5-D, 28,500 USDMisc Forklifts
Valles, MX
Year: 2016, Working hours: 4627 h
MADISA
, Conditions
 
Compare products
1..394041..46