Currently 18010 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
825 Search results for "Current filter"
Displaying: 793 - 816 Sort by: 
CAT GC45STR, 64,3672019
Pointe-claire, QC
2,780 hlightingfire extinguisherback-up alarmcushion tiresengine type - liquid propane

See Details
CAT LIFT TRUCKS EKS308, 10,3002014
Chihuahua
10,000 h

See Details
CAT LIFT TRUCKS EZS350NA, 6,4002015
Puebla
3,791 h

See Details
CAT LIFT TRUCKS DP50CNM1, 67,6002020
Juárez
170 h Conditions

See Details
CAT LIFT TRUCKS GP25N5-GLE, 20,2002018
San Nicolás De Las Garza
12,505 h Conditions

See Details
CAT LIFT TRUCKS EKS308, 6,2002014
Gomez Palacio
11,366 h

See Details
CAT LIFT TRUCKS GP40N1-LE, 38,5002020
San Nicolás De Las Garza
10,201 h

See Details
CAT LIFT TRUCKS GP35N5-LE, 27,5002020
Chihuahua
11,044 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 16,0002016
San Nicolás De Las Garza
9,002 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 27,8002020
Chihuahua
8,583 h

See Details
CAT LIFT TRUCKS NOR30P2DA, 6,4002008
Juárez
17,922 h

See Details
CAT LIFT TRUCKS DP40NM1-D, 41,3002019
Monclova
10,894 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 19,9002017
Juárez
9,275 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 13,4002016
Juárez
16,951 h

See Details
CAT LIFT TRUCKS ECR327, 8,1002020
Tlalnepantla De Baz
569 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 26,8002020
Chihuahua
10,388 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 27,8002020
Chihuahua
8,676 h

See Details
CAT LIFT TRUCKS DP40NM1-D, 42,7002019
Monclova
9,038 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 19,3002018
San Nicolás De Las Garza
13,087 h

See Details
CAT LIFT TRUCKS GP30N5-GLE, 21,0002018
Juárez
12,638 h

See Details
CAT LIFT TRUCKS EZS350NA, 6,4002015
Juárez
3,287 h

See Details
CAT LIFT TRUCKS DP50NM, 35,8002016
Sabinas
16,665 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 44,2002018
Sabinas
14,509 h

See Details
CAT LIFT TRUCKS 2ETC3000, 9,6002016
Juárez
14,395 h

See Details
Show more results

Material Handling