Currently 18044 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
837 Search results for "Current filter"
Displaying: 769 - 792 Sort by: 
CAT LIFT TRUCKS EKS308, 8,7002014
Gomez Palacio
8,770 h

See Details
CAT LIFT TRUCKS GP25N5-LE, 18,2002017
Cuauhtemoc
8,321 h

See Details
CAT FG15N5-LE2018
Saltillo
11,286 h Conditionstransmission - single speedlightingdrive - 2 wheeltire type - solidback-up alarm

See Details
CAT LIFT TRUCKS DP50NM1, 34,2002016
Sabinas
14,465 h

See Details
CAT LIFT TRUCKS FG30N5-GLE, 18,5002016
Durango
6,464 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 42,8002017
Sabinas
11,269 h

See Details
CAT LIFT TRUCKS DP50NM, 37,4002016
Sabinas
15,994 h

See Details
CAT LIFT TRUCKS DP50NM1, 31,8002016
Sabinas
16,537 h

See Details
CAT LIFT TRUCKS DP50NM1-D, 41,3002017
Sabinas
12,669 h

See Details
CAT LIFT TRUCKS DP50NM1, 37,7002016
Sabinas
12,844 h

See Details
CAT LIFT TRUCKS EKS308, 14,4002014
Juárez
4,508 h Conditions Protection

See Details
CAT MITSUBISHI FG25N5-LE, 21,8002019
San Nicolás De Las Garza
8,621 h

See Details
CAT LIFT TRUCKS DP50CNM1, 31,5002016
Sabinas
15,859 h

See Details
CAT LIFT TRUCKS EC25N2, 10,3002016
San Nicolás De Las Garza
11,333 h

See Details
CAT LIFT TRUCKS EJE120, 3,4002016
Gomez Palacio
18 h Conditions

See Details
Jungheinrich EZS 350NA, 7,1002016
Saltillo
2,964 h Conditions Protection

See Details
Jungheinrich EKS 308, 15,3002016
Tlalnepantla De Baz
3,432 h

See Details
Jungheinrich EJE 225, 4,2002016
Toluca
1,225 h

See Details
Jungheinrich EZS 350NA, 6,6002016
Saltillo
3,013 h Conditions

See Details
CAT LIFT TRUCKS DP45NM1-D, 45,6002019
Chihuahua
10,640 h

See Details
CAT LIFT TRUCKS ETR345A, 15,9002015
Centro Tabasco
9,623 h

See Details
Hoist LIFT TRUCK P360, 126,4002015
Monclova
13,039 h

See Details
CAT LIFT TRUCKS GP30N5-LE, 24,9002020
Cuauhtemoc
15,020 h

See Details
MCFA DP30, 38,7502020
Gtc
45 h

See Details
Show more results

Material Handling