X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27588 machines for sale
Current filter
Category
Material Handling
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Material Handling

Get an email alert when new equipment matching "Current filter" will be added.

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

549 Search results for "Current filter"
123..46
Displaying: 13 - 24 Sort by:   ads/page
Caterpillar MITSUBISHI 2ET3500, 13,900 USDElectric Forklifts
Sacramento, CA, US
Year: 2013, Working hours: 10453 h
HOLT OF CALIFORNIA
, Dealer Certified
Caterpillar MITSUBISHI DP150N, On RequestDiesel Forklifts
Sacramento, CA, US
Year: 2014, Working hours: 2978 h
HOLT OF CALIFORNIA
, Dealer Certified
Manitou MSI30, 53,000 USDElectric Forklifts
Sacramento, CA, US
Year: 2015, Working hours: 1898 h
HOLT OF CALIFORNIA
, Dealer Certified
Caterpillar MITSUBISHI C5000-LE, 16,900 USDMisc Forklifts
CA, US
Year: 2013, Working hours: 6611 h
HOLT OF CALIFORNIA
, Dealer Certified
Manitou M30-4T, 41,800 USDMisc Forklifts
Sacramento, CA, US
Year: 2012, Working hours: 3500 h
HOLT OF CALIFORNIA
, Dealer Certified
Jungheinrich ETR235A, 25,000 USDMisc Forklifts
Sacramento, CA, US
Year: 2016, Working hours: 1121 h
HOLT OF CALIFORNIA
, Dealer Certified
Caterpillar MITSUBISHI EX5000, 10,900 USDElectric Forklifts
Sacramento, CA, US
Year: 2011, Working hours: 9637 h
HOLT OF CALIFORNIA
, Dealer Certified
Caterpillar MITSUBISHI DP70N, 74,900 USDDiesel Forklifts
Sacramento, CA, US
Year: 2015, Working hours: 2356 h
HOLT OF CALIFORNIA
, Dealer Certified
Clark C40D, 22,900 USDDiesel Forklifts
Sacramento, CA, US
Year: 2014, Working hours: 8946 h
HOLT OF CALIFORNIA
, Dealer Certified
Caterpillar MITSUBISHI P5000, On Requestforklifts
CA, US
Year: 2013, Working hours: 5333 h
HOLT OF CALIFORNIA

floating powertrainhydrostatic steeringelevated air intake, Dealer Certified Conditions
Caterpillar MITSUBISHI GP25N5-LE, 20,900 USDMisc Forklifts
Sacramento, CA, US
Year: 2015, Working hours: 6875 h
HOLT OF CALIFORNIA
, Dealer Certified
Caterpillar MITSUBISHI GP25N5-LE, 20,900 USDMisc Forklifts
Sacramento, CA, US
Year: 2015, Working hours: 6890 h
HOLT OF CALIFORNIA
, Dealer Certified
 
Compare products
123..46