Hitachi ZX210F-3

Hitachi ZX210F-3

Price
91,157 USD
Year
2013
Working hours
12171 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX210F-3
CategoryForestry Excavators
Serial Number1FFBHF0XHD0210143
Catalog NumberCU4609518
Manufacturing Year2013
Hours12171 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 91,157
Tax-
Price Including Tax-
Details
Additional InformationWARATAH HTH622
AXIS REBUILT HEAD WITH 5000 HOURS
HD SINKUT RAD COOLING
NEW ENGINE & TURBO ... 7000 HOURS
27.5" DBG, UNDERCARRIAGE ESTIMATED ... 50% REMAINING
Features
Additional InformationWARATAH HTH622
AXIS REBUILT HEAD WITH 5000 HOURS
HD SINKUT RAD COOLING
NEW ENGINE & TURBO ... 7000 HOURS
27.5" DBG, UNDERCARRIAGE ESTIMATED ... 50% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources