Caterpillar 320DFMHW

Caterpillar 320DFMHW

Price
179,533 USD
Year
2014
Working hours
7862 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DFMHW
CategoryForestry Excavators
Serial NumberEAX00434
Catalog NumberCU4531013
Manufacturing Year2014
Hours7862 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax179,533 USD
Tax USD
Price Including Tax USD
Details
Additional InformationSATCO 323T PROCESSING HEAD
TRACK - 28" DOUBLE GROUSER
AUTO REVERSE FAN
CVA - MACHINE QUALIFIES FOR COMPLIMENTARY 1 YEAR / 1,000 HOUR CUSTOMER VALUE AGREEMENT (CVA). CONTACT SALES REP FOR DETAILS. CONDITIONS MAY APPLY.
EMISSIONS DECAL PRESENT
FORESTRY CAB WITH 18" RISER
CLEANED AND SERVICED
PRODUCT LINK ( NEED SUBSCRIPTION)
Features
Additional InformationSATCO 323T PROCESSING HEAD
TRACK - 28" DOUBLE GROUSER
AUTO REVERSE FAN
CVA - MACHINE QUALIFIES FOR COMPLIMENTARY 1 YEAR / 1,000 HOUR CUSTOMER VALUE AGREEMENT (CVA). CONTACT SALES REP FOR DETAILS. CONDITIONS MAY APPLY.
EMISSIONS DECAL PRESENT
FORESTRY CAB WITH 18" RISER
CLEANED AND SERVICED
PRODUCT LINK ( NEED SUBSCRIPTION)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone