Quick Search

Volvo CONST. EQUIP. NA, INC. L35G

Volvo CONST. EQUIP. NA, INC. L35G

Year
2019
Working hours
4,210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osnabrück
+49 54112194 x35
Show phone number
Basic information
BrandVolvo CONST. EQUIP. NA, INC. L35G
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial Number3324367
Unit Number3324367
Catalog Number10121150
Year2019
Hours4,210 h
CountryGermany
LocationOsnabrück, Germany
Pricing
Price Excluding Tax39,529 USD
Tax (19%)7,511 USD
Price Including Tax47,039 USD
Details
Additional informationENGINEPOWER: 75 HP
TIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION REAR RIGHT: 60 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering